(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Silencer MS-1/MS-3 Series

Silencer MS-1/MS-3 Series

Simply mount to the tips of pipes to reduce noise levels. A simple, fail-safe construction.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Features

●It is an F type silencer that reduces noise simply by just attaching it to the tip of a pipe.

Usage

●Applicable Fluid: Steam.
●For preventing noise generated when directly heating steam and water.

Specification

●SPQ(piece):1
●Applicable Pressure: 0.05 to 0.7MPa 
●Sound Limiting Temperature: 60°C
●Connection Method: JIS Rc

Materials

●Main Body: Bronze
Part Number
MS-1-15A
MS-1-20A
MS-1-32A
MS-1-40A
MS-1-50A
MS-3-13-15A
MS-3-13-20A
MS-3-13-25A
MS-3-13-32A
MS-3-13-40A
MS-3-13-50A
Part NumberMinimum order quantityVolume DiscountDays to ShipNaming B (Naming A) Material
1 Piece(s) 13 Day(s) or more 1/2B(15A)Bronze
1 Piece(s) 13 Day(s) or more 3/4B(20A)Bronze
1 Piece(s) 12 Day(s) or more 1 1/4B(32A)Bronze
1 Piece(s) 12 Day(s) or more 1 1/2B(40A)Bronze
1 Piece(s) 12 Day(s) or more 2B(50A)Bronze
1 Piece(s) 23 Day(s) or more 1/2B(15A)Stainless Cast Steel
1 Piece(s) 12 Day(s) or more 3/4B(20A)Stainless Cast Steel
1 Piece(s) 23 Day(s) or more 1B(25A)Stainless Cast Steel
1 Piece(s) 12 Day(s) or more 1 1/4B(32A)Stainless Cast Steel
1 Piece(s) 12 Day(s) or more 1 1/2B(40A)Stainless Cast Steel
1 Piece(s) 12 Day(s) or more 2B(50A)Stainless Cast Steel

Loading...

  1. 1

Basic Information

Applicable Pressure(MPa) 0.05~0.7 Pronunciation Boundary Temperature(℃) 60

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)