(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Stainless Steel Gate Hinge B-1800-A

Stainless Steel Gate Hinge B-1800-A
  • On Sale Till 31/03/2025

[Features]
· Made of stainless steel, with excellent corrosion resistance.
· Shaft and blade parts are integrated so there is no worry about missing shafts, and also the strength is improved

PDF

Part Number

Configured Part Number is shown.

B-1800-A

 
Part Number
B-1800-A
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHS
1 Piece(s) Same day 10

Loading...

  1. 1

Basic Information

Main Body Type Flat Hinges Flat Hinge Type Standard Type Length L(mm) 92
Material Stainless Steel Casting (SUS304) Surface Finish Mirror Surface Buff Polishing Width W(mm) 132
Plate Thickness t(mm) 4 Mounting Hole Through Hole Product Code 13128

Please check the type/dimensions/specifications of the part B-1800-A in the Stainless Steel Gate Hinge B-1800-A series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)