(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 sampai dengan 20:00 pada tanggal 16/6/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (WIB) 16/6/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Stainless Steel Corner Slip-Joint Hinge FB-1718

Stainless Steel Corner Slip-Joint Hinge FB-1718
  • On Sale Till 31/03/2025

[Features]
· Easy to use, solid feel general purpose type.
· Durable and tough structure.
· Operation is very smooth by inserting nylon washer.
· Left and right combination

PDF

Part Number

Configured Part Number is shown.

FB-1718

 
Part Number
FB-1718
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHS
1 Piece(s) Same day 10

Loading...

  1. 1

Basic Information

Length L(mm) 100 Width W(mm) 25 Material Stainless Steel Casting (SUS304)
Main Body Type Special Type Surface Finish Mirror Surface Buff Polishing Plate Thickness t(mm) 10
Shaft Diameter φD(mm) 10 Mounting Hole Through Hole Product Code 61112

Please check the type/dimensions/specifications of the part FB-1718 in the Stainless Steel Corner Slip-Joint Hinge FB-1718 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)