(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Stopper Hinge (B-846 / Steel)

Stopper Hinge (B-846 / Steel)
  • On Sale Till 31/03/2025

[Features]
· Flat hinge type, easy to install.
· Holds in 3 places with the cam

PDF

Easy To Mount

B-846-1 external appearance

B-846-1 external appearance

B-846-2 external appearance

B-846-2 external appearance

Release torque direction drawing

Release torque direction drawing

Dimensional Drawing

B-846-1 dimensional drawing

B-846-1 dimensional drawing

B-846-2 dimensional drawing

B-846-2 dimensional drawing

Product No.Release Torque N·m
[1] 0° (4°) > Open[2] (115°) > Close[3] (115°) > Open[4] 180° > Close
B-846-12.84 ±0.491.18 ±0.291.18 ± 0.292.94 ±0.49
B-846-2 0.49 ±0.250.59 ±0.251.08 ±0.29
Part Number
B-846-1
B-846-2
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSLength L
(mm)
Width W
(mm)
Product Code
1 Piece(s) Same day 101007012761
1 Piece(s) Same day 10725011678

Loading...

  1. 1
 

Basic Information

Material Cold rolled steel plate (SPCC) Main Body Type Special Type Surface Finish Zinc Plating Chromate Treatment
Mounting Hole Through Hole

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)