(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Damper Hinge (B-879-0H, Zinc Alloy)

Damper Hinge (B-879-0H, Zinc Alloy)
  • On Sale Till 31/03/2025

Dedicated holder for B-879BP-879.

[Features]
· Inside the hinge B-879-0, 2 pieces can be combined.
· Various settings can be done, like reciprocating damper type, one direction damper type, etc.

PDF

Part Number

Configured Part Number is shown.

B-879-0H

 
Part Number
B-879-0H
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHS
1 Piece(s) Same day 10

Loading...

  1. 1

Basic Information

Length L(mm) 130 Width W(mm) 70 Material Zinc Alloy (ZDC)
Main Body Type Damper, Torque, Spring Hinge Surface Finish Baked Paint Plate Thickness t(mm) 8
Mounting Hole Through Hole Product Code 13267

Please check the type/dimensions/specifications of the part B-879-0H in the Damper Hinge (B-879-0H, Zinc Alloy) series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)