(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Slip-Joint Bushing Hinge B-267-2

Slip-Joint Bushing Hinge B-267-2
  • On Sale Till 31/03/2025

[Features]
· For clean room use, B-67-2 resin bushing was installed in the sliding part.
· For installation B-67-2 is compatible.
· POM (polyacetal) sliding grade is used for the resin bushing.
· Hinge pin SUS303 is used.
· Right type/left type

PDF

Part Number

Configured Part Number is shown.

 
Part Number
B-267-2-L
B-267-2-R
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSReversed Product Code
1 Piece(s) Same day 10Left Type13012
1 Piece(s) Same day 10Right Type13013

Loading...

  1. 1

Basic Information

Main Body Type Detachable Hinges Detachable, Flag Hinge Type Standard Type Length L(mm) 75
Material Aluminum Alloy Surface Finish Baked Paint Width W(mm) 70
Plate Thickness t(mm) 3.5 Shaft Diameter φD(mm) 6 Mounting Hole Through Hole

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)