(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 sampai dengan 20:00 pada tanggal 16/6/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (WIB) 16/6/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Lift Type Retractable Hinge B-167

Lift Type Retractable Hinge B-167
  • On Sale Till 31/03/2025

[Features]
· Automatically rises when door opens, and it closes by its own weight within an opening angle of 90°.
· Rearrange the cam to change the position of the rising edge by 90°.
· Uses resin bushing (cam) for the sliding part, and the structure is such that metal powder is not easily discharged.
· Compatible with B-67-3 for installation

PDF

Part Number

Configured Part Number is shown.

 
Part Number
B-167-3-L
B-167-3-R
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSReversed Product Code
1 Piece(s) Same day 10Left Type13221
1 Piece(s) Same day 10Right Type13222

Loading...

  1. 1

Basic Information

Length L(mm) 65 Width W(mm) 50 Material Aluminum Alloy
Main Body Type Detachable Hinges Detachable, Flag Hinge Type Standard Type Plate Thickness t(mm) 3
Shaft Diameter φD(mm) 5 Mounting Hole Through Hole

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)