(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Small Door Hinge for Special Vehicles B-853

Small Door Hinge for Special Vehicles B-853
  • On Sale Till 31/03/2025

[Features]
· Clean design with mounting screws that are not exposed on the surface.
· Easy to install because it has an insert bolt.
· Does not damage the body

PDF

Part Number

Configured Part Number is shown.

B-853-1

 
Part Number
B-853-1
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHS
1 Piece(s) Same day 10

Loading...

  1. 1

Basic Information

Length L(mm) 108 Width W(mm) 100 Material Aluminum Alloy
Main Body Type Special Type Surface Finish Barrel Grinding Shaft Diameter φD(mm) 8
Mounting Hole No Product Code 11315

Please check the type/dimensions/specifications of the part B-853-1 in the Small Door Hinge for Special Vehicles B-853 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)