(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Door Holder with Stainless Steel Stopper C-1898

Door Holder with Stainless Steel Stopper C-1898

Can be mounted on a corrugated panel, and is difficult to take out due to the built-in flat spring. Easy to install imposition type.

[Features]
· Easy to install imposition type.
· Can also be attached to the corrugated panel.
· Made of stainless steel, corrosion resistant.
· Metal fitting has a built-in flat spring hso it will not come off due to vibration.
· Fall prevention function due to vibration, shock, etc. (C-898-A).

PDF

Part Number

Configured Part Number is shown.

 
Part Number
C-1898-1S
C-1898-2S
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSLength L
(mm)
Product Code
1 Piece(s) Same day 1012723643
1 Piece(s) Same day 1010023642

Loading...

  1. 1

Basic Information

Type Special type Width W(mm) 21 Mounting Method Imposition
Mounting Hole Dia. D(mm) 6.5 Operating Environment Anti-rust Body Material Stainless Steel Plate
Main Body Surface Treatment Barrel Grinding Stopper Presence Height H(mm) 12.5

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)