(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Stainless Steel Door Holder C-1895

Stainless Steel Door Holder C-1895

Spring is fixed using arm, easy to install. Made of all stainless steel and has excellent corrosion resistance.

[Features]
· Easy to install.
· Made of all stainless steel and has excellent corrosion resistance.
· The main body arm is fixed by the spring force.
· Left and right dual use type.

PDF

Part Number

Configured Part Number is shown.

C-1895-2N

 
Part Number
C-1895-2N
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHS
1 Piece(s) Same day 10

Loading...

  1. 1

Basic Information

Type Special type Length L(mm) 124 Width W(mm) 60
Mounting Method Imposition Mounting Hole Dia. D(mm) 5.3 Operating Environment Anti-rust
Body Material Stainless Steel Plate Main Body Surface Treatment Barrel Grinding Height H(mm) 16
Product Code 23598

Please check the type/dimensions/specifications of the part C-1895-2N in the Stainless Steel Door Holder C-1895 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)