(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Stainless Steel Enclosure Roller Catch C-1532

Stainless Steel Enclosure Roller Catch C-1532

Main body is made of stainless steel providing excellent corrosion resistance, and the roller part is made of resin and operates smoothly.

[Features]
· Made of stainless steel, with excellent corrosion resistance.
· Roller part is made of resin and operates smoothly.
· Mounting hole is a long hole, so fine adjustment can be done after installation.

PDF

Box Roller Catch With A Stainless Steel Main Body That Has Excellent Corrosion Resistance And A Roller Made From Plastic For Smooth Operation

C-1532 external appearance

C-1532 external appearance

C-1532 dimensional drawing A

C-1532 dimensional drawing A

C-1532 dimensional drawing B

C-1532 dimensional drawing B

Part Number
C-1532
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHS
1 Piece(s) Same day 10

Loading...

  1. 1
 

Basic Information

Type Roller Catch Adsorption Power(N) 24.7 Length L(mm) 48.5
Width W(mm) 15 Mounting Method Imposition Mounting Hole Dia. D(mm) 3.2
Operating Environment Anti-rust Body Material Stainless Steel Plate Height H(mm) 15.5
Product Code 22326

Please check the type/dimensions/specifications of the part C-1532 in the Stainless Steel Enclosure Roller Catch C-1532 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)