(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Slide Latch C-294

Slide Latch C-294

Soft curved design. Slide the door and close it with one touch.

PDF

Slide Latch With A Soft, Curved Design

C-294 external appearance

C-294 external appearance

C-294-Black external appearance

C-294-Black external appearance

Main body dimensional drawing

Main body dimensional drawing

Base plate dimensional drawing

Base plate dimensional drawing

Part Number
C-294
C-294-BLACK
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSMain Body Surface Treatment Main Body Color Product Code
1 Piece(s) Same day 10[Chrome Plating] Chrome PlatingSilver22737
1 Piece(s) Same day 10PaintBlack22254

Loading...

  1. 1
 

Basic Information

Type Special type Length L(mm) 50 Width W(mm) 42
Mounting Method Imposition Operating Environment Standard Body Material Zinc Alloy
Height H(mm) 26

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)