(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Plastic Latch Model Flat Handle AP-151R-1

Part Number

Configured Part Number is shown.

 
Part Number
AP-151R-1-1-BLACK
AP-151R-1-1-GRAY
AP-151R-1-2-BLACK
AP-151R-2-1-BLACK
AP-151R-2-1-GRAY
AP-151R-2-2-BLACK
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSKey Main body length
(mm)
Main Body Width
(mm)
Color Product Code
1 Piece(s) Same day 1040083102Black01448
1 Piece(s) Same day 1040083102Gray01997
1 Piece(s) Same day 10No Key83102Black01449
1 Piece(s) Same day 104007392Black01450
1 Piece(s) Same day 104007392Gray02001
1 Piece(s) 12 Day(s) or more 10No Key7392Black01451

Loading...

  1. 1

Basic Information

Depth(mm) 33.5 Plate Thickness(mm) 3 Material AAS Resin
Surface Finish Not Included

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)