(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Square Shape ALOK, C-859

Square Shape ALOK, C-859
  • On Sale Till 31/03/2025

[Features]
· Clasp is sturdy cast iron.
· Hold at 90° by detent method.
· Superior vibration resistance.
· Left and right combination

PDF

Part Number

Configured Part Number is shown.

C-859

 
Part Number
C-859
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHS
1 Piece(s) Same day 10

Loading...

  1. 1

Basic Information

Main body length(mm) 25 Main Body Width(mm) 125 Depth(mm) 13.5
Material Cold Rolled Steel Plate Surface Finish Zinc Plating Chromate Treatment Product Code 21656

Please check the type/dimensions/specifications of the part C-859 in the Square Shape ALOK, C-859 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)