(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Embedded Handle for Sealing FA-815N-2

Embedded Handle for Sealing FA-815N-2

[Features]
· Since the pipe is embedded inside the door, it will renew the image of the van body.
· Select from 3 pipe diameters (ø27.2, ø21.7, ø16).
· Uses the trigger method, which makes handle operation easy and improves security.
· Even if it gets locked while working inside the cabin, the safety push rod (FC-705· 706), etc. can be used to escape.
· The doors for dry vans (t = 13 to 14) can have pipes inside.
· In this case, using a back cover (FA-815-2-UC) or pipe guide (FA-815-G) leaves the inside of the door refreshed.
· Lock has a reversible key and a dust-proof shutter.
· Indicator for confirmation so there is no forgetting to lock.
· Left and right combination

PDF

Part Number

Configured Part Number is shown.

 
Part Number
FA-815-2-UC
FA-815N-2-A
FA-815N-2-B
FA-815N-2-C
Part NumberMinimum order quantityVolume DiscountDays to ShipApplication Key Applicable Pipe
(φ)
Main body length
(mm)
Depth
(mm)
Attached hook/keeper Color Mass
(g)
Product Code
1 Piece(s) 12 Day(s) or more Back cover for dry van--32636.5--21160615
1 Piece(s) 12 Day(s) or more Main BodyT0230φ27.232061FA-1815-S-1White Crystal2,84060784
1 Piece(s) 12 Day(s) or more Main BodyT0230φ21.732061FA-1815-S-2White Crystal2,68060785
1 Piece(s) 12 Day(s) or more Main BodyT0230φ16 round rod32061FA-1815-S-3White Crystal2,68060786

Loading...

  1. 1

Basic Information

Main Body Width(mm) 180

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)