(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 sampai dengan 20:00 pada tanggal 16/6/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (WIB) 16/6/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Embedded Handle for Sealing FA-816 (Part Numbers)

Embedded Handle for Sealing FA-816

[Features]
· Since the pipe is embedded inside the door, it will renew the image of the van body without disfiguring the appearance of the door.
· The handle lock part uses the snatch lock method, and the door can be opened and closed with one touch.
· The red indicator will appear unless the handle is securely locked.
· Door closing operation can be visually confirmed and is safe

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Part Number

Configured Part Number is shown.

FA-816-1-C

 
Part Number
FA-816-1-C
Part NumberMinimum order quantityVolume DiscountDays to ShipApplicable Pipe
(φ)
Main body length
(mm)
Main Body Width
(mm)
Depth
(mm)
Attached hook/keeper L1
(mm)
H1
(mm)
H2
(mm)
P1
(mm)
P2
(mm)
P3
(mm)
φD
(mm)
Mass
(g)
Product Code
1 Piece(s) 12 Day(s) or more φ17.323014244FA-1815-S-522.53517.53526.570121,78060274

Loading...

  1. 1

Basic Information

Application Special purpose truck Key T0230 Material Aluminum Alloy (ADC)
Surface Finish Baked Paint Color Silver metallic Accessory Two keys / The hook and keeper (FA-1815-S)

Please check the type/dimensions/specifications of the part FA-816-1-C in the Embedded Handle for Sealing FA-816 series.

Products like this...

Part Number
FA-816-1-A
FA-816-1-B
FA-816-2-B
FA-816-2-C
FA-816-3
FA-816-4
Part NumberMinimum order quantityVolume DiscountDays to ShipApplicable Pipe
(φ)
Main body length
(mm)
Main Body Width
(mm)
Depth
(mm)
Attached hook/keeper L1
(mm)
H1
(mm)
H2
(mm)
P1
(mm)
P2
(mm)
P3
(mm)
φD
(mm)
Mass
(g)
Product Code
1 Piece(s) 12 Day(s) or more φ27.223014244FA-1815-S-122.53517.53526.570212,07560749
1 Piece(s) 12 Day(s) or more φ21.723014244FA-1815-S-222.53517.53526.57015.51,92560750
1 Piece(s) 12 Day(s) or more φ21.723014261.5FA-1815-S-222.552.5354031.56515.52,09060286
1 Piece(s) 12 Day(s) or more φ17.323014261.5FA-1815-S-522.552.5354031.565121,94560752
1 Piece(s) 16 Day(s) or more φ17.318511543FA-1815-S-519.519.53517.535601291560347
1 Piece(s) 12 Day(s) or more φ17.318511560.5FA-1815-S-519.219.53517.53562121,52060612

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)