(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Stainless Steel Angle/Round Pipe Joint Angle/Screw-Type (2 Screws That Are Perpendicular to the Shaft)

Stainless Steel Angle/Round Pipe Joint Angle/Screw-Type (2 Screws That Are Perpendicular to the Shaft)

Screws in 2 places (perpendicular to the shaft) to mount boards and functional devices.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
USQ10-223
USQ10-224
USQ12-223
USQ12-224
USQ13-223
USQ13-224
USQ16-224
USQ16-225
USQ19-225
USQ19-226
USQ20-225
USQ20-226
Part NumberMinimum order quantityVolume DiscountDays to ShipPost Dia. B
(mm)
Mounting Hole Screw Size M □A (□S)
(mm)
1 Piece(s) 12 Day(s) or more 10M3□10
1 Piece(s) 12 Day(s) or more 10M4□10
1 Piece(s) 12 Day(s) or more 12M3□12
1 Piece(s) 12 Day(s) or more 12M4□12
1 Piece(s) 12 Day(s) or more 13M3□13
1 Piece(s) 12 Day(s) or more 13M4□13
1 Piece(s) 12 Day(s) or more 16M4□16
1 Piece(s) 12 Day(s) or more 16M5□16
1 Piece(s) 12 Day(s) or more 19M5□19
1 Piece(s) 12 Day(s) or more 19M6□19
1 Piece(s) 12 Day(s) or more 20M5□20
1 Piece(s) 12 Day(s) or more 20M6□20

Loading...

  1. 1

Basic Information

How to Mount Device Parallel with Tap Material Stainless Steel Surface Treatment No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)