(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Round Pipe Joint, Different Diameter Hole Model with 45° Cross Hole

Round Pipe Joint, Different Diameter Hole Model with 45° Cross Hole

* The exterior drawing may vary depending on the model number. Please refer to the catalog.

[Features]
· CS202, CS203, JC202, JC203: features 45° cross holes. Use in pairs. For incline mounting.

· LJ202, LJ203: features 45° cross holes. Use in pairs. For providing support to struts at an angle of 45°.

PDF

Part Number

Configured Part Number is shown.

LJ202

 
Part Number
LJ202
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 12 Day(s) or more

Loading...

  1. 1

Basic Information

Type 45° Post Shape Round Post Dia.(mm) 13
Material Aluminum Surface Treatment Clear Anodize Combined-Post Dia. Reducing
Dimensions ⌀29X52 Color White (Standard Product) Mounting Strut Direction Left
Size (Installation Hole Diameter) ⌀13/⌀19

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)