(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Round Pipe Joint Same-Diameter Hole Type Free Blank

Round Pipe Joint Same-Diameter Hole Type Free Blank

This is a free blank to which alteration can freely be added. [Material] Aluminum

PDF

Part Number

Configured Part Number is shown.

 
Part Number
PL710
PL711
Part NumberMinimum order quantityVolume DiscountDays to ShipL
(mm)
1 Piece(s) 12 Day(s) or more 14
1 Piece(s) 12 Day(s) or more 24

Loading...

  1. 1

Basic Information

How to Mount Device Others Post Shape Round Post Dia. B(mm) 19
Material Aluminum Surface Treatment Clear Anodize Color White (Standard Product)
Size (Installation Hole Diameter) φ19

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)