(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

3D Bracket Combination Part Adjacent Type Vertical Mount (Part Numbers)

3D Bracket Combination Part Adjacent Type Vertical Mount

The joint base is for proximity mounting. Connect the joint with the shaft if you want to extend the mounting position.

PDF

Part Number

Configured Part Number is shown.

BC08-005864-B

 
Part Number
BC08-005864-B
Part NumberMinimum order quantityVolume DiscountDays to ShipLoad Capacity
(N)
Length
(mm)
A
(mm)
Size (Installation Hole Diameter) B
(mm)
F
(mm)
G
(mm)
Load Capacity
(N)
Color
1 Piece(s) 14 Day(s) or more 265312.5φ819.5102426Black

Loading...

  1. 1

Basic Information

Type Set Shape Proximity Type Material A2017

Please check the type/dimensions/specifications of the part BC08-005864-B in the 3D Bracket Combination Part Adjacent Type Vertical Mount series.

Products like this...

Part Number
BC06-005864-B
BC06-005864-W
BC08-005864-W
BC09-005864-B
BC09-005864-W
BC10-005864-B
Part NumberMinimum order quantityVolume DiscountDays to ShipLoad Capacity
(N)
Length
(mm)
A
(mm)
Size (Installation Hole Diameter) B
(mm)
F
(mm)
G
(mm)
Load Capacity
(N)
Color
1 Piece(s) 14 Day(s) or more 2344.59φ615.571923Black
1 Piece(s) 11 Day(s) or more 2344.59φ615.571923White
1 Piece(s) 14 Day(s) or more 265312.5φ819.5102426White
1 Piece(s) 14 Day(s) or more 335412.5φ919.5102433Black
1 Piece(s) 14 Day(s) or more 335412.5φ919.5102433White
1 Piece(s) 11 Day(s) or more 3757.512.5φ1019.5102437Black

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)