(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Sensor Optional Lens Attachment

Part Number

Configured Part Number is shown.

BL-W130L-1

 
Part Number
BL-W130L-1
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHS
1 Piece(s) 10 Day(s) or more 10

Loading...

  1. 1

Basic Information

Type Lens of sensor Detection Object Colored Side Operating Environment Standard
Connecting Type - Output - Specification (type) Lens attachment (line beam approx. 40 × 1 mm / area beam approx. 35 × 35 mm / at total distance for both beams of 300 mm)
Fiber unit features - Applicable part - Center Detection Distance(mm) -
Output Mode - Timer Function - Indicator Light -
Accessory - Cable - Head material -
Protection Fittings - Types - Receptor angle -

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)