(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 26/5/2024 sampai dengan 6:00 pada tanggal 27/5/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 26/5/2024 to 6:00 (WIB) 27/5/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Standard Cylinder, JSI Series

Standard Cylinder, JSI Series

JIS standard cylinder.
Adopts a two way seal structure, and has an oil storage function installed.
Integrated aluminum tube, no tie rods, improved corrosion resistance.
Compared with ISO15552 ISO15552 standard cylinder, the cylinder of JSI series with the same cylinder diameter is shorter.
Improved cushioning capability.
Ample series, various mounting brackets.
High temperature tolerance specifications, operating temperature MAX150°C.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Part Number

Configured Part Number is shown.

Part Number
JSI-50X[25,​50,​75,​80,​100,​125,​150,​160,​175,​200,​250,​300,​350,​400,​450,​500,​600,​700,​800,​900,​1000]-NULZ
JSI-50X[25,​50,​75,​80,​100,​125,​150,​160,​175,​200,​250,​300,​350,​400,​450,​500,​600,​700,​800,​900,​1000]-[CA,​FA,​FB,​LB]-NULZ
JSI-50X[25,​50,​75,​80,​100,​125,​150,​160,​175,​200,​250,​300,​350,​400,​450,​500,​600,​700,​800,​900,​1000]-S-NULZ
JSI-50X[25,​50,​75,​80,​100,​125,​150,​160,​175,​200,​250,​300,​350,​400,​450,​500,​600,​700,​800,​900,​1000]-S-[CA,​FA,​FB,​LB]-NULZ
Part NumberMinimum order quantityVolume DiscountDays to ShipRod Operation Method Stroke: L
(mm)
Magnet Type of Mount Support
1 Piece(s) 19 Day(s) or more Single Rods125 ~ 1000Without magnetBasic Type
1 Piece(s) 19 Day(s) or more Single Rods125 ~ 1000Without magnetFoot / Head flange shape / Rod Side Flange Shape / Single Clevis Shape
1 Piece(s) 19 Day(s) or more Single Rods125 ~ 1000With MagnetBasic Type
1 Piece(s) 19 Day(s) or more Single Rods125 ~ 1000With MagnetFoot / Head flange shape / Rod Side Flange Shape / Single Clevis Shape

Loading...

  1. 1

Basic Information

Cylinder Operation Method Double acting type Main Body Shape Block shape Cylinder I.D: D(Ø) 50
Additional Function Standard Environment, Applications Standard / Heat Resistant Ambient and Working Fluid Temperature(°C) -20::80
End Locking No Valves No Operating Pressure(MPa) 0.1::1.0
Maximum specified temperature 150℃ Pneumatic Fitting Diameter PT1/4"

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)