(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Rotary Clamp Cylinder QCK Series [QCK-L]

Rotary Clamp Cylinder QCK Series [QCK-L]

[Features]
Piston rods subjected to QPQ processing. Strong against spattering.
Equipped with scraper, and suitable for use in a dusty environment.
ø40 to ø63: an auto switch with strong magnetic field resistance can be selected.
Main body mounting dimensions and method are the same as the ACQ series

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
QCK-L-12X10-S
QCK-L-12X20-S
QCK-L-16X10-S
QCK-L-16X20-S
QCK-L-16X30-S
QCK-L-20X10-S
QCK-L-20X20-S
QCK-L-20X30-S
QCK-L-25X10-S
QCK-L-25X20-S
QCK-L-25X30-S
QCK-L-32X10-S-P
QCK-L-32X20-S-P
QCK-L-40X10-S-P
QCK-L-40X20-S-P
QCK-L-40X50-S-P
QCK-L-50X20-S-P
QCK-L-50X30-S-P
QCK-L-50X50-S-P
QCK-L-63X20-S-P
QCK-L-63X50-S-P
QCK-R-12X10-S
QCK-R-12X20-S
QCK-R-16X10-S
QCK-R-16X20-S
QCK-R-16X30-S
QCK-R-20X10-S
QCK-R-20X20-S
QCK-R-20X30-S
QCK-R-25X10-S
QCK-R-25X20-S
QCK-R-25X30-S
QCK-R-32X10-S-P
QCK-R-32X20-S-P
QCK-R-40X10-S-P
QCK-R-40X20-S-P
QCK-R-40X50-S-P
QCK-R-50X20-S-P
QCK-R-50X30-S-P
QCK-R-50X50-S-P
QCK-R-63X20-S-P
QCK-R-63X50-S-P
Part NumberMinimum order quantityVolume DiscountDays to ShipInternal diameter of cylinder
(Ø)
Clamp stroke
(mm)
Rotating Direction Types of piping connection port Pneumatic Fitting Diameter
1 Piece(s) 16 Day(s) or more 1210Down-stroke, CounterclockwiseMM5x0.8
1 Piece(s) 16 Day(s) or more 1220Down-stroke, CounterclockwiseMM5x0.8
1 Piece(s) 16 Day(s) or more 1610Down-stroke, CounterclockwiseMM5x0.8
1 Piece(s) 16 Day(s) or more 1620Down-stroke, CounterclockwiseMM5x0.8
1 Piece(s) 16 Day(s) or more 1630Down-stroke, CounterclockwiseMM5x0.8
1 Piece(s) 16 Day(s) or more 2010Down-stroke, CounterclockwiseMM5x0.8
1 Piece(s) 16 Day(s) or more 2020Down-stroke, CounterclockwiseMM5x0.8
1 Piece(s) 19 Day(s) or more 2030Down-stroke, CounterclockwiseMM5x0.8
1 Piece(s) 16 Day(s) or more 2510Down-stroke, CounterclockwiseMM5x0.8
1 Piece(s) 16 Day(s) or more 2520Down-stroke, CounterclockwiseMM5x0.8
1 Piece(s) 16 Day(s) or more 2530Down-stroke, CounterclockwiseMM5x0.8
1 Piece(s) 9 Day(s) or more 3210Down-stroke, CounterclockwisePT1/8"
1 Piece(s) 9 Day(s) or more 3220Down-stroke, CounterclockwisePT1/8"
1 Piece(s) 9 Day(s) or more 4010Down-stroke, CounterclockwisePT1/8"
1 Piece(s) 9 Day(s) or more 4020Down-stroke, CounterclockwisePT1/8"
1 Piece(s) 9 Day(s) or more 4050Down-stroke, CounterclockwisePT1/8"
1 Piece(s) 9 Day(s) or more 5020Down-stroke, CounterclockwisePT1/4"
1 Piece(s) 9 Day(s) or more 5030Down-stroke, CounterclockwisePT1/4"
1 Piece(s) 9 Day(s) or more 5050Down-stroke, CounterclockwisePT1/4"
1 Piece(s) 9 Day(s) or more 6320Down-stroke, CounterclockwisePT1/4"
1 Piece(s) 9 Day(s) or more 6350Down-stroke, CounterclockwisePT1/4"
1 Piece(s) 16 Day(s) or more 1210Down-stroke, ClockwiseMM5x0.8
1 Piece(s) 16 Day(s) or more 1220Down-stroke, ClockwiseMM5x0.8
1 Piece(s) 16 Day(s) or more 1610Down-stroke, ClockwiseMM5x0.8
1 Piece(s) 16 Day(s) or more 1620Down-stroke, ClockwiseMM5x0.8
1 Piece(s) 16 Day(s) or more 1630Down-stroke, ClockwiseMM5x0.8
1 Piece(s) 16 Day(s) or more 2010Down-stroke, ClockwiseMM5x0.8
1 Piece(s) 16 Day(s) or more 2020Down-stroke, ClockwiseMM5x0.8
1 Piece(s) 16 Day(s) or more 2030Down-stroke, ClockwiseMM5x0.8
1 Piece(s) 16 Day(s) or more 2510Down-stroke, ClockwiseMM5x0.8
1 Piece(s) 16 Day(s) or more 2520Down-stroke, ClockwiseMM5x0.8
1 Piece(s) 16 Day(s) or more 2530Down-stroke, ClockwiseMM5x0.8
1 Piece(s) 9 Day(s) or more 3210Down-stroke, ClockwisePT1/8"
1 Piece(s) 9 Day(s) or more 3220Down-stroke, ClockwisePT1/8"
1 Piece(s) 9 Day(s) or more 4010Down-stroke, ClockwisePT1/8"
1 Piece(s) 9 Day(s) or more 4020Down-stroke, ClockwisePT1/8"
1 Piece(s) 9 Day(s) or more 4050Down-stroke, ClockwisePT1/8"
1 Piece(s) 9 Day(s) or more 5020Down-stroke, ClockwisePT1/4"
1 Piece(s) 9 Day(s) or more 5030Down-stroke, ClockwisePT1/4"
1 Piece(s) 9 Day(s) or more 5050Down-stroke, ClockwisePT1/4"
1 Piece(s) 9 Day(s) or more 6320Down-stroke, ClockwisePT1/4"
1 Piece(s) 9 Day(s) or more 6350Down-stroke, ClockwisePT1/4"

Loading...

  1. 1

Basic Information

Operation Method Fixed Position Turning Support Type Both ends tapped Rotation Angle θ 90°±10°
Max. Pressure(MPa) 1 Rod Tip Shape With Arm Rod Motion Double Acting Piece Rod
Additional Functions With Arm Operating Temperature Range(°C) -20::80 Magnet With Magnet

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)