(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

PS Plastic Spur Gear (Part Numbers)

PS Plastic Spur Gear

Click this image to zoom it.

Move the mouse over the image to zoom

  • PS Plastic Spur Gear
  • PS Plastic Spur Gear
  • Volume Discount

MC901 made, accuracy JIS N9 grade plastic spur gear that is lightweight and can be used without lubrication.
[Features]
・ MC901 made, accuracy JIS N9 grade plastic spur gear.
・ High-performance plastic gear made of MC nylon that can be used without lubrication, and is ideal for food machines.
[Applications]
・ Except for general industrial machines. Convenient for food machines, ticket gates, sushi robots, auto setters, etc.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

PS1.5-16

Part Number
PS1.5-16
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSHole diameter, Shaft diameter
(Ø)
Number of Teeth
(Teeth)
Module Tooth Width
(mm)
Shaft Bore Config. Diameter of Hub
(φ)
Length of Hub
(mm)
Keyway (width × depth)
(mm)
Tapped Hole Size Set screw (accessories) Pilot Hole Product, Completed Product
1 Piece(s) 16 Day(s) or more 108161.515Round hole2010NANANAPilot Hole Product

Loading...

  1. 1

Basic Information

Gear Shape Shape B Material Resin Surface Treatment No
Heat Treatment No Ground Tooth No Backlash Presence
Metal Bushing No Accuracy Grade(Old JIS) N9 Material (Details) MC901

Please check the type/dimensions/specifications of the part PS1.5-16 in the PS Plastic Spur Gear series.

Products like this...

Part Number
PS1-100J14
PS1-100J15
PS1-100J16
PS1.5-16J8
PS1.5-18
PS1.5-18J10
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSHole diameter, Shaft diameter
(Ø)
Number of Teeth
(Teeth)
Module Tooth Width
(mm)
Shaft Bore Config. Diameter of Hub
(φ)
Length of Hub
(mm)
Keyway (width × depth)
(mm)
Tapped Hole Size Set screw (accessories) Pilot Hole Product, Completed Product
1 Piece(s) 12 Day(s) or more 1014100110Keyway + Tap40105X2.3NANAFinished product
1 Piece(s) 12 Day(s) or more 1015100110Keyway + Tap40105X2.3NANAFinished product
1 Piece(s) 12 Day(s) or more 1016100110Keyway + Tap40105X2.3NANAFinished product
1 Piece(s) 12 Day(s) or more 108161.515Round hole+tap2010NANANAFinished product
1 Piece(s) 16 Day(s) or more 108181.515Round hole2210NANANAPilot Hole Product
1 Piece(s) 12 Day(s) or more 1010181.515Keyway + Tap22104X1.8NANAFinished product

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)