(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Multi-lead worm

Multi-lead worm

High-strength, high-precision double lead worm. Backlash can be adjusted by, taking the worm reference tooth as center, setting wheel, and moving the worm in the axial direction.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
AGDL1.5-20R1
AGDL1.5-30R1
AGDL1.5-36R1
AGDL1.5-40R1
AGDL1.5-50R1
AGDL1.5-60R1
AGDL2-20R1
AGDL2-30R1
AGDL2-36R1
AGDL2-40R1
AGDL2-50R1
AGDL2-60R1
AGDL2.5-20R1
AGDL2.5-30R1
AGDL2.5-36R1
AGDL2.5-40R1
AGDL2.5-50R1
AGDL2.5-60R1
AGDL3-20R1
AGDL3-30R1
AGDL3-36R1
AGDL3-40R1
AGDL3-50R1
AGDL3-60R1
AGDL3.5-20R1
AGDL3.5-30R1
AGDL3.5-36R1
AGDL3.5-50R1
AGDL3.5-60R1
AGDL4-20R1
AGDL4-40R1
AGDL4-50R1
AGDL4-60R1
KWGDL2-R1
KWGDL2.5-R1
KWGDL3-R1
KWGDL3.5-R1
KWGDL4-R1
KWGDLS1.5-R1
KWGDLS2-R1
KWGDLS2.5-R1
KWGDLS3-R1
KWGDLS3.5-R1
KWGDLS4-R1
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSTypes Hole diameter, Shaft diameter
(φ)
Tooth Width
(mm)
Material Heat Treatment Accuracy Grade The Number of Teeth Module Number of Starts Advance Angle
(°)
Torsional Angle
(°)
Worm shape
1 Piece(s) 17 Day(s) or more 10Wheel814CAC702NoKHK, W, 002, Class 1201.5--3°26′-
1 Piece(s) 17 Day(s) or more 10Wheel1014CAC702NoKHK, W, 002, Class 1301.5--3°26′-
1 Piece(s) 17 Day(s) or more 10Wheel1014CAC702NoKHK, W, 002, Class 1361.5--3°26′-
1 Piece(s) 16 Day(s) or more 10Wheel1214CAC702NoKHK, W, 002, Class 1401.5--3°26′-
1 Piece(s) 17 Day(s) or more 10Wheel1214CAC702NoKHK, W, 002, Class 1501.5--3°26′-
1 Piece(s) 17 Day(s) or more 10Wheel1214CAC702NoKHK, W, 002, Class 1601.5--3°26′-
1 Piece(s) 17 Day(s) or more 10Wheel1218CAC702NoKHK, W, 002, Class 1202--3°41′-
1 Piece(s) 17 Day(s) or more 10Wheel1518CAC702NoKHK, W, 002, Class 1302--3°41′-
1 Piece(s) 17 Day(s) or more 10Wheel1518CAC702NoKHK, W, 002, Class 1362--3°41′-
1 Piece(s) 17 Day(s) or more 10Wheel1518CAC702NoKHK, W, 002, Class 1402--3°41′-
1 Piece(s) 17 Day(s) or more 10Wheel1518CAC702NoKHK, W, 002, Class 1502--3°41′-
1 Piece(s) 17 Day(s) or more 10Wheel1518CAC702NoKHK, W, 002, Class 1602--3°41′-
1 Piece(s) 26 Day(s) or more 10Wheel1522CAC702NoKHK, W, 002, Class 1202.5--3°52′-
1 Piece(s) 17 Day(s) or more 10Wheel1522CAC702NoKHK, W, 002, Class 1302.5--3°52′-
1 Piece(s) 17 Day(s) or more 10Wheel1522CAC702NoKHK, W, 002, Class 1362.5--3°52′-
1 Piece(s) 17 Day(s) or more 10Wheel1522CAC702NoKHK, W, 002, Class 1402.5--3°52′-
1 Piece(s) 17 Day(s) or more 10Wheel1522CAC702NoKHK, W, 002, Class 1502.5--3°52′-
1 Piece(s) 17 Day(s) or more 10Wheel1522CAC702NoKHK, W, 002, Class 1602.5--3°52′-
1 Piece(s) 17 Day(s) or more 10Wheel2028CAC702NoKHK, W, 002, Class 1203--3°54′-
1 Piece(s) 17 Day(s) or more 10Wheel2028CAC702NoKHK, W, 002, Class 1303--3°54′-
1 Piece(s) 17 Day(s) or more 10Wheel2028CAC702NoKHK, W, 002, Class 1363--3°54′-
1 Piece(s) 17 Day(s) or more 10Wheel2028CAC702NoKHK, W, 002, Class 1403--3°54′-
1 Piece(s) 17 Day(s) or more 10Wheel2028CAC702NoKHK, W, 002, Class 1503--3°54′-
1 Piece(s) 17 Day(s) or more 10Wheel2028CAC702NoKHK, W, 002, Class 1603--3°54′-
1 Piece(s) 17 Day(s) or more 10Wheel2032CAC702NoKHK, W, 002, Class 1203.5--3°47′-
1 Piece(s) 17 Day(s) or more 10Wheel2032CAC702NoKHK, W, 002, Class 1303.5--3°47′-
1 Piece(s) 17 Day(s) or more 10Wheel2032CAC702NoKHK, W, 002, Class 1363.5--3°47′-
1 Piece(s) 17 Day(s) or more 10Wheel2032CAC702NoKHK, W, 002, Class 1503.5--3°47′-
1 Piece(s) 17 Day(s) or more 10Wheel2032CAC702NoKHK, W, 002, Class 1603.5--3°47′-
1 Piece(s) 17 Day(s) or more 10Wheel2035CAC702NoKHK, W, 002, Class 1204--3°41′-
1 Piece(s) 17 Day(s) or more 10Wheel2035CAC702NoKHK, W, 002, Class 1404--3°41′-
1 Piece(s) 17 Day(s) or more 10Wheel2035CAC702NoKHK, W, 002, Class 1504--3°41′-
1 Piece(s) 17 Day(s) or more 10Wheel3035CAC702NoKHK, W, 002, Class 1604--3°41′-
1 Piece(s) 16 Day(s) or more 10Worm1436SCM440Induction hardenedKHK, W, 001, Class 1-213°41′-W4
1 Piece(s) 17 Day(s) or more 10Worm1848SCM440Induction hardenedKHK, W, 001, Class 1-2.513°52′-W4
1 Piece(s) 17 Day(s) or more 10Worm2054SCM440Induction hardenedKHK, W, 001, Class 1-313°54′-W4
1 Piece(s) 17 Day(s) or more 10Worm2462SCM440Induction hardenedKHK, W, 001, Class 1-3.513°47′-W4
1 Piece(s) 17 Day(s) or more 10Worm2874SCM440Induction hardenedKHK, W, 001, Class 1-413°41′-W4
1 Piece(s) 16 Day(s) or more 10Worm26.228SCM440Induction hardenedKHK, W, 001, Class 1-1.513°26′-W6
1 Piece(s) 16 Day(s) or more 10Worm30.236SCM440Induction hardenedKHK, W, 001, Class 1-213°41′-W6
1 Piece(s) 17 Day(s) or more 10Worm36.248SCM440Induction hardenedKHK, W, 001, Class 1-2.513°52′-W6
1 Piece(s) 17 Day(s) or more 10Worm40.254SCM440Induction hardenedKHK, W, 001, Class 1-313°54′-W6
1 Piece(s) 17 Day(s) or more 10Worm48.262SCM440Induction hardenedKHK, W, 001, Class 1-3.513°47′-W6
1 Piece(s) 17 Day(s) or more 10Worm56.274SCM440Induction hardenedKHK, W, 001, Class 1-413°41′-W6

Loading...

  1. 1

Basic Information

Ground Tooth No Twisting Direction R Shaft Hole Specifications Pilot Hole Product

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)