(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Worm (Part Numbers)

Worm

Click this image to zoom it.

Move the mouse over the image to zoom

  • Worm
  • Worm
  • Worm
  • Worm
  • Worm
  • Worm
  • Worm
  • Worm
  • Worm
  • Worm

PDF

Japanese Only

Part Number

Configured Part Number is shown.

SW0.5-R1

Part Number
SW0.5-R1
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSHole diameter, Shaft diameter
(φ)
Tooth Width
(mm)
Size of Screw Hole Module Number of Starts Advance Angle
(°)
Twisting Direction Keyway
(mm)
Worm shape Screw hole position
(mm)
Shaft Hole Specifications
1 Piece(s) 16 Day(s) or more 10518M30.512°36′R-W23Pilot Hole Product

Loading...

  1. 1

Basic Information

Types Worm Material S45C Heat Treatment No
Accuracy Grade KHK, W, 001, Class 4 Ground Tooth No

Please check the type/dimensions/specifications of the part SW0.5-R1 in the Worm series.

Products like this...

Part Number
SW0.5-R2
SW0.8-R1
SW0.8-R2
SW1-R1
SW1-R2
SW1.25-R1
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSHole diameter, Shaft diameter
(φ)
Tooth Width
(mm)
Size of Screw Hole Module Number of Starts Advance Angle
(°)
Twisting Direction Keyway
(mm)
Worm shape Screw hole position
(mm)
Shaft Hole Specifications
1 Piece(s) 16 Day(s) or more 10518M30.525°13′R-W23Pilot Hole Product
1 Piece(s) 16 Day(s) or more 10630M40.813°17′R-W25Pilot Hole Product
1 Piece(s) 16 Day(s) or more 10630M40.826°34′R-W25Pilot Hole Product
1 Piece(s) 16 Day(s) or more 10632M4113°35′R-W25Pilot Hole Product
1 Piece(s) 16 Day(s) or more 10632M4127°11′R-W25Pilot Hole Product
1 Piece(s) 16 Day(s) or more 10837M51.2513°25′R-W25Pilot Hole Product

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)