(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Worm (Part Numbers)

Worm

Click this image to zoom it.

Move the mouse over the image to zoom

  • Worm
  • Worm
  • Worm
  • Worm
  • Worm
  • Worm
  • Worm
  • Worm
  • Worm
  • Worm

PDF

Japanese Only

Part Number

Configured Part Number is shown.

SW2.5-R2J16

Part Number
SW2.5-R2J16
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSHole diameter, Shaft diameter
(φ)
Tooth Width
(mm)
Size of Screw Hole Module Number of Starts Advance Angle
(°)
Twisting Direction Keyway
(mm)
Worm shape Screw hole position
(mm)
Shaft Hole Specifications
1 Piece(s) 12 Day(s) or more 101645M42.527°46′R5X2.3W1K9Finished product

Loading...

  1. 1

Basic Information

Types Worm Material S45C Heat Treatment No
Accuracy Grade KHK, W, 001, Class 4 Ground Tooth No

Please check the type/dimensions/specifications of the part SW2.5-R2J16 in the Worm series.

Products like this...

Part Number
SW0.8-R2
SW1-R1
SW1-R2
SW2.5-R2J17
SW3-L1
SW3-L1J17
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSHole diameter, Shaft diameter
(φ)
Tooth Width
(mm)
Size of Screw Hole Module Number of Starts Advance Angle
(°)
Twisting Direction Keyway
(mm)
Worm shape Screw hole position
(mm)
Shaft Hole Specifications
1 Piece(s) 16 Day(s) or more 10630M40.826°34′R-W25Pilot Hole Product
1 Piece(s) 16 Day(s) or more 10632M4113°35′R-W25Pilot Hole Product
1 Piece(s) 16 Day(s) or more 10632M4127°11′R-W25Pilot Hole Product
1 Piece(s) 12 Day(s) or more 101745M42.527°46′R-W1K9Finished product
1 Piece(s) 17 Day(s) or more 101650-313°55′L-W1-Pilot Hole Product
1 Piece(s) 12 Day(s) or more 101750M4313°55′L5X2.3W1K10Finished product

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)