(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Worm Wheel BG (Part Numbers)

Worm Wheel BG

[Notice on product features
· Worm wheel is displaced according to the assembly distance.
· For products with screw holes, set screws accessories are included.
· Allowable torque shown is a reference value calculated under arbitrary use conditions.
· For hole diameters below ø4 hole diameter tolerance is H8. In addition, when hole is ø5 diameter, or the hole length (total length) is greater than 3 times the hole diameter, tolerance is also H8.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

BG0.5-30R2

Part Number
BG0.5-30R2
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSHole diameter, Shaft diameter
(φ)
Tooth Width
(mm)
The Number of Teeth Size of Screw Hole Module Number of Starts Torsional Angle
(°)
Twisting Direction Keyway
(mm)
Screw hole position
(mm)
Shaft Hole Specifications
1 Piece(s) 16 Day(s) or more 104530M30.525°13′R--Pilot Hole Product

Loading...

  1. 1

Basic Information

Types Wheel Material CAC502 Heat Treatment No
Accuracy Grade KHK, W, 002, Class 4 Ground Tooth No

Please check the type/dimensions/specifications of the part BG0.5-30R2 in the Worm Wheel BG series.

Products like this...

Part Number
BG0.5-20R1
BG0.5-20R2
BG0.5-30R1
BG0.5-40R1
BG0.5-50R1
BG0.5-60R1
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSHole diameter, Shaft diameter
(φ)
Tooth Width
(mm)
The Number of Teeth Size of Screw Hole Module Number of Starts Torsional Angle
(°)
Twisting Direction Keyway
(mm)
Screw hole position
(mm)
Shaft Hole Specifications
1 Piece(s) 16 Day(s) or more 104520M30.512°36′R--Pilot Hole Product
1 Piece(s) 16 Day(s) or more 104520M30.525°13′R--Pilot Hole Product
1 Piece(s) 16 Day(s) or more 104530M30.512°36′R--Pilot Hole Product
1 Piece(s) 16 Day(s) or more 105540M40.512°36′R--Pilot Hole Product
1 Piece(s) 16 Day(s) or more 105550M40.512°36′R--Pilot Hole Product
1 Piece(s) 16 Day(s) or more 105560M40.512°36′R--Pilot Hole Product

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)