(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Radiation Gel Sheet - Lambda gel

Radiation Gel Sheet - Lambda gel

[Overall features]
· This product is a very soft thermally conductive gel that comes in a sheet form.
· High thermal conductivity and excellent heat dissipation.
· The excellent flexibility and stickiness of the gel helps it adhere closely to finely textured surfaces so that air spaces do not form on the contact surface.
· Excellent electrical insulation and flame resistance.
· Can be used in the temperature range -40 to 150°C.
[COH-1016LVC Features]
· Reduced low-molecular-weight siloxane
[COH-1019LVC Features]
· Low rebound + reduced low-molecular-weight siloxane
[COH-4000LVC Features]
· High thermal conductivity + reduced low-molecular-weight siloxane
[COH-4065LVC Features]
· High thermal conductivity + low rebound + reduced low-molecular-weight siloxane
[COH-3114LVC Features]
· High thermal conductivity + reduced low-molecular-weight siloxane

(i)Caution

  • Product pictures are representations.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
COH-4000LVC-T0.5
COH-4000LVC-T1
COH-4000LVC-T2
COH-4000LVC-T3
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSThickness
(mm)
1 Piece(s) Quote -0.5
1 Piece(s) 18 Day(s) or more 101
1 Piece(s) Quote -2
1 Piece(s) Quote -3

Loading...

  1. 1

Basic Information

Size(mm) 400X400 Hardness (penetration: 1/10 mm) 45

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)