(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

SNS Flange Shape Flexible Shaft Fitting [SCL] (Part Numbers)

SNS Flange Shape Flexible Shaft Fitting [SCL]

JIS B1452 standard. High reliability due to the high speed rotation and shock resistance. Standardized in nominal diameters of ø112 to ø630. A forged product that uses S35C as the material

[Features]
· Satisfies all of the requirements of a flexible shaft coupling.
· 1. Smoothly transmits the power from the shaft.
· 2. Does not transmit the machine vibration or shaft vibration to the other side.
· 3. Does not release any power (thrust) from pushing the shaft from the shaft coupling.
· 4. The rotary shaft can be turned by hand from the outer side while being directly connected.
· 5. The motor can be operated by itself, and inspection can be performed in the rotating direction by removing the coupling element (coupling bolt) and then rotating each of the machine shafts.
· 6. Can easily measure the state of the direct connection (positional relationship of the two shafts) with the machinery.
· * A simple structure that provides complete flexibility.
· The structure is comprised of a coupler body, coupler bolt, and rubber bushes which make it extremely easy to attach and remove.
· The rubber bushes are made of polymer materials and have flexibility, vibration resistance, and complete flexibility.
· * Has compatibility that is demanded anywhere at anytime

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

SCL315

Part Number
SCL315
Part NumberMinimum order quantityVolume DiscountDays to ShipTransmission Torque Range
(N·m)
Max. Rotational Speed Range
(r/min)
O.D. A
(φ)
Full length L
(mm)
Transmission Torque
(N·m)
Max. Rotational Speed
(r/min)
Allowable Lateral Misalignment Range
(mm)
Allowable Lateral Misalignment
(mm)
Number of Bolt Hole n Bolt Size
1 Piece(s) 11 Day(s) or more 1000~Less than 50002001~40003152281568.630500.02~0.20.0510M24

Loading...

  1. 1

Basic Information

Feature Shaft hole Unfinished Main Body Material S35C Type Caster
Application Standard Operating Temperature Range(°C) -20::80

Please check the type/dimensions/specifications of the part SCL315 in the SNS Flange Shape Flexible Shaft Fitting [SCL] series.

Products like this...

Part Number
SCL160
SCL180
SCL200
SCL400
SCL450
SCL560
Part NumberMinimum order quantityVolume DiscountDays to ShipTransmission Torque Range
(N·m)
Max. Rotational Speed Range
(r/min)
O.D. A
(φ)
Full length L
(mm)
Transmission Torque
(N·m)
Max. Rotational Speed
(r/min)
Allowable Lateral Misalignment Range
(mm)
Allowable Lateral Misalignment
(mm)
Number of Bolt Hole n Bolt Size
1 Piece(s) 12 Day(s) or more 100~Less than 5004001~10000160115109.86000--8M12
1 Piece(s) 12 Day(s) or more 100~Less than 5004001~10000180129156.95250--8M12
1 Piece(s) 12 Day(s) or more 100~Less than 5004001~10000200146245.14800--8M20
1 Piece(s) 11 Day(s) or more 1000~Less than 50002001~40004002553921.624000.02~0.20.0510M30
1 Piece(s) 11 Day(s) or more 5000~Less than 100002001~40004502856176.521500.02~0.20.0512M30
1 Piece(s) 87 Day(s) or more 5000~Less than 100001001~20005603259803.917000.02~0.20.114M30

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)