(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

SNS flange flexibility shaft fitting[SCL\ (motor mount side)

SNS flange flexibility shaft fitting[SCL\ (motor mount side)

JIS B1452 standard. High reliability due to the high speed rotation and shock resistance. Standardized in nominal diameters of ø112 to ø630. A forged product that uses S35C as the material

[Features]
· Satisfies all of the requirements of a flexible shaft coupling.
· Smoothly transmits the power from the shaft.
· Does not transmit the machine vibration or shaft vibration to the other side.
· Does not release any power (thrust) from pushing the shaft from the shaft coupling.
· The rotary shaft can be turned by hand from the outer side while being directly connected.
· The motor can be operated by itself, and inspection can be performed in the rotating direction by removing the coupling element (coupling bolt) and then rotating each of the machine shafts.
· Can easily measure the state of the direct connection (positional relationship of the two shafts) with the machinery.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
SCL112M
SCL125M
SCL140M
SCL160M
SCL180M
SCL200M
SCL224M
SCL250M
SCL280M
SCL315M
SCL355M
SCL400M
SCL450M
SCL560M
SCL630M
Part NumberMinimum order quantityVolume DiscountDays to ShipTransmission Torque Range
(N·m)
Max. Rotational Speed Range
(r/min)
O.D. A
(φ)
Full length L
(mm)
Transmission Torque
(N·m)
Max. Rotational Speed
(r/min)
1 Piece(s) 11 Day(s) or more 10~Less than 204001~100001124015.76000
1 Piece(s) 11 Day(s) or more 20~Less than 504001~100001254524.56000
1 Piece(s) 11 Day(s) or more 20~Less than 504001~1000014050496000
1 Piece(s) 11 Day(s) or more 100~Less than 5004001~1000016056109.86000
1 Piece(s) 11 Day(s) or more 100~Less than 5004001~1000018063156.95250
1 Piece(s) 11 Day(s) or more 100~Less than 5004001~1000020071245.14800
1 Piece(s) 11 Day(s) or more 100~Less than 5004001~1000022480392.24300
1 Piece(s) 11 Day(s) or more 500~Less than 10002001~400025090617.63800
1 Piece(s) 11 Day(s) or more 500~Less than 10002001~4000280100980.43450
1 Piece(s) 11 Day(s) or more 1000~Less than 50002001~40003151121568.63050
1 Piece(s) 11 Day(s) or more 1000~Less than 50002001~400035512524512700
1 Piece(s) 11 Day(s) or more 1000~Less than 50002001~40004001253921.62400
1 Piece(s) 11 Day(s) or more 5000~Less than 100002001~40004501406176.52150
1 Piece(s) 11 Day(s) or more 5000~Less than 100001001~20005601609803.91700
1 Piece(s) 87 Day(s) or more 10000~Less than 200001001~200063018015686.31500

Loading...

  1. 1

Basic Information

Feature Shaft hole Unfinished Main Body Material S35C Type Caster
Application Standard Operating Temperature Range(°C) -20::80

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)