(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

NS Standard V-Pulley B (Part Numbers)

NS Standard V-Pulley B

Nominal diameter 2 to 30 inches, with 1 to 5 runners available in wide selection, with dimensional precision to JIS reference standards, and good balance measurements, and directly usable high speed rotation.

[Features]
· Extensive range of applications, with high level of model configuration, and safety for quality to satisfy user needs.
· The NS pulley is the safest and easiest to handle, due to uniform material and strong wall thickness.
· Dimensional precision to JIS reference standards, with thorough quality control.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

NS5XB2

Part Number
NS5XB2
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSNominal O.D.
(mm)
dm
(mm)
Shaft hole d maximum diameter
(mm)
Shaft hole d, pilot hole diameter
(mm)
Total width
(mm)
Number of grooves Groove Width
(mm)
Maximum Number of Rotation
(rpm)
1 Piece(s) 16 Day(s) or more 105127116.0321263215.863600

Loading...

  1. 1

Basic Information

Material FC200 V-belt thickness(mm) 11

Please check the type/dimensions/specifications of the part NS5XB2 in the NS Standard V-Pulley B series.

Products like this...

Part Number
NS10XB5
NS11XB1
NS11XB2
NS5XB3
NS5XB4
NS5XB5
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSNominal O.D.
(mm)
dm
(mm)
Shaft hole d maximum diameter
(mm)
Shaft hole d, pilot hole diameter
(mm)
Total width
(mm)
Number of grooves Groove Width
(mm)
Maximum Number of Rotation
(rpm)
1 Piece(s) 11 Day(s) or more 1010254.0243.05320104516.291800
1 Piece(s) 11 Day(s) or more 1011279.4268.4351233116.291800
1 Piece(s) 11 Day(s) or more 1011279.4268.4421544216.291800
1 Piece(s) 15 Day(s) or more 105127116.0351583315.863600
1 Piece(s) 11 Day(s) or more 105127116.0501884415.863600
1 Piece(s) 11 Day(s) or more 105127116.05018104515.863600

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)