(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Sensing LED Ring Lighting OPR Series (OPR-32-10R)

Sensing LED Ring Lighting OPR Series OPR-32-10R

To lighting that self-controls brightness.
[Features]
・ [FALUX sensing]Brightness monitoring and feedback control possible by mounting
・ By adopting attachment lens, irradiation angle can be switched to 3 modes
・ Improves the uniformity of illuminance distribution while increasing the specific light intensity 2 to 3 times

Part Number

Configured Part Number is shown.

OPR-32-10R

Part Number
OPR-32-10R
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSEmitting Color External Dimension D (Range)
(mm)
External Dimension D
(mm)
Power Consumption (Range)
(W)
Power Consumption
(W)
Center Hole Size d (Range)
(mm)
Center Hole Size d
(mm)
Height H (The max. value is applied for Flexible Type)
(mm)
1 Piece(s) 18 Day(s) or more 10Red30.1~50322.1~32.15~201016

Loading...

  1. 1

Basic Information

Light Type Visible Light Main Body Type Ring Shape Irradiation Direction Oblique
Light Source Since light Irradiation Light Type Direct Light Height H (Range)(mm) 15.1~20
Input Voltage DC12V

Please check the type/dimensions/specifications of the part OPR-32-10R in the Sensing LED Ring Lighting OPR Series series.

Products like this...

Part Number
OPR-32-10B
OPR-32-10W
OPR-S55-28B
OPR-S55-28R
OPR-S55-28W
OPR-S70-43B
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSEmitting Color External Dimension D (Range)
(mm)
External Dimension D
(mm)
Power Consumption (Range)
(W)
Power Consumption
(W)
Center Hole Size d (Range)
(mm)
Center Hole Size d
(mm)
Height H (The max. value is applied for Flexible Type)
(mm)
1 Piece(s) 18 Day(s) or more 10Blue30.1~50322.1~32.15~201016
1 Piece(s) 18 Day(s) or more 10White30.1~50323.1~43.15~201016
1 Piece(s) 18 Day(s) or more 10Blue50.1~80553.1~43.620.1~302818
1 Piece(s) 18 Day(s) or more 10Red50.1~80554.1~54.220.1~302818
1 Piece(s) 11 Day(s) or more 10White50.1~80555.1~65.120.1~302818
1 Piece(s) 18 Day(s) or more 10Blue50.1~80704.1~54.930.1~404318

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)