(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 sampai dengan 20:00 pada tanggal 16/6/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (WIB) 16/6/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Middle Gear Head (MZ9G10XB)

Middle Gear Head MZ9G10XB

[Features]·Intermediate gearhead. ·Type of gearhead is a parallel shaft.

Part Number

Configured Part Number is shown.

MZ9G10XB

Part Number
MZ9G10XB
Part NumberMinimum order quantityVolume DiscountDays to ShipSquare Flange Dim. A
(mm)
Mounting Screw Size Mounting Screw
1 Piece(s) 3 Day(s) 90M6X65,M6X125Hexagon socket head bolt

Loading...

  1. 1

Basic Information

Type Gearhead simplex Environment Standard Reduction Ratio 10
Gear Head Type Parallel Shafts Electromagnetic Brakes, Clutches No

Please check the type/dimensions/specifications of the part MZ9G10XB in the Middle Gear Head series.

Products like this...

Part Number
MX8G10XB
MX9G10XB
Part NumberMinimum order quantityVolume DiscountDays to ShipSquare Flange Dim. A
(mm)
Mounting Screw Size Mounting Screw
1 Piece(s) 3 Day(s) 80M5X85Phillips head pan head screws
1 Piece(s) 3 Day(s) 90M6X100Hexagon socket head bolt

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)