(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Flat Mounted Plate Type Caster 420S/413S Wheel Diameter 50-75mm

Flat Mounted Plate Type Caster 420S/413S Wheel Diameter 50-75mm

A standard caster that has high load resistance and that swivel smoothly. Widely used in various environments such as factories, shops, and offices.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
413S-C65
413S-C75
413S-N50
413S-N65
413S-N75
413S-NRB50
413S-NRB65
413S-NRB75
413S-PB65
413S-PB75
413S-PH50
413S-PH65
413S-R65
413S-R75
413S-RD50
413S-UB65
420S-C65
420S-C75
420S-N50
420S-N65
420S-N75
420S-NRB50
420S-NRB65
420S-NRB75
420S-PB50
420S-PB65
420S-PB75
420S-PH50
420S-PH65
420S-PH75
420S-R65
420S-RD50
420S-UB75
Part NumberMinimum order quantityVolume DiscountDays to ShipMounting Height H or H1 and H2
(mm)
Stopper (Detail) Allowable Load 1 piece
(daN)
Wheel Material Wheel Characteristics Wheel Dia. D
(Ø)
Car width
(mm)
Swivel Radius
(mm)
Eccentricity E or E1, E2
(mm)
Variety of Vehicles Wheel configuration
1 Piece(s) 50 Day(s) 85With Rotation Stopper70Cast MetalHeat resistant / Cold Resistance65256929.0CIntegrated Casting Wheel
1 Piece(s) 50 Day(s) 93With Rotation Stopper80Cast MetalHeat resistant / Cold Resistance75256928.0CIntegrated Casting Wheel
1 Piece(s) 12 Day(s) 70With Rotation Stopper60[Nylon] NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)50256826.0NNylon Integral Wheel
1 Piece(s) 12 Day(s) 85With Rotation Stopper70[Nylon] NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)65256929.0NNylon Integral Wheel
1 Piece(s) 12 Day(s) 93With Rotation Stopper80[Nylon] NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)75256928.0NNylon Integral Wheel
1 Piece(s) Quote 70With Rotation Stopper60[Nylon] NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)50256826.0NRBNylon Integral Wheel with Roller Bearings
1 Piece(s) Quote 85With Rotation Stopper70[Nylon] NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)65256929.0NRBNylon Integral Wheel with Roller Bearings
1 Piece(s) 30 Day(s) 93With Rotation Stopper80[Nylon] NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)75256928.0NRBNylon Integral Wheel with Roller Bearings
1 Piece(s) Quote 85With Rotation Stopper70PhenolGasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)65276929.0PBPhenol Integrated Wheel Roller Bearings Built-In
1 Piece(s) Quote 93With Rotation Stopper80PhenolGasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)75276928.0PBPhenol Integrated Wheel Roller Bearings Built-In
1 Piece(s) Quote 70With Rotation Stopper70PhenolGasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)50256826.0PHPhenol Integrated Wheel Resin Bushings Built-In
1 Piece(s) Quote 85With Rotation Stopper70PhenolGasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)65276929.0PHPhenol Integrated Wheel Resin Bushings Built-In
1 Piece(s) 1 Day(s) 85With Rotation Stopper50Rubber-65266929.0RRubber Integrated Wheels Containing Resin Bush
1 Piece(s) 1 Day(s) 93With Rotation Stopper60Rubber-75266928.0RRubber Integrated Wheels Containing Resin Bush
1 Piece(s) 1 Day(s) 70With Rotation Stopper50Rubber-50266826.0RDRubber Integrated Wheels Containing Resin Bush
1 Piece(s) 1 Day(s) 85With Rotation Stopper70UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)65276929.0UBNylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Roller Bearings
1 Piece(s) Quote 85No70Cast MetalHeat resistant / Cold Resistance65256329.0CIntegrated Casting Wheel
1 Piece(s) 50 Day(s) 93No80Cast MetalHeat resistant / Cold Resistance75256728.0CIntegrated Casting Wheel
1 Piece(s) 12 Day(s) 70No60[Nylon] NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)50255226.0NNylon Integral Wheel
1 Piece(s) 12 Day(s) 85No70[Nylon] NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)65256329.0NNylon Integral Wheel
1 Piece(s) 12 Day(s) 93No80[Nylon] NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)75256728.0NNylon Integral Wheel
1 Piece(s) Quote 70No60[Nylon] NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)50255226.0NRBNylon Integral Wheel with Roller Bearings
1 Piece(s) Quote 85No70[Nylon] NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)65256329.0NRBNylon Integral Wheel with Roller Bearings
1 Piece(s) Quote 93No80[Nylon] NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)75256728.0NRBNylon Integral Wheel with Roller Bearings
1 Piece(s) Quote 70No70PhenolGasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)50255226.0PBPhenol Integrated Wheel Roller Bearings Built-In
1 Piece(s) Quote 85No70PhenolGasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)65276329.0PBPhenol Integrated Wheel Roller Bearings Built-In
1 Piece(s) Quote 93No80PhenolGasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)75276728.0PBPhenol Integrated Wheel Roller Bearings Built-In
1 Piece(s) Quote 70No70PhenolGasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)50255226.0PHPhenol Integrated Wheel Resin Bushings Built-In
1 Piece(s) Quote 85No70PhenolGasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)65276329.0PHPhenol Integrated Wheel Resin Bushings Built-In
1 Piece(s) Quote 93No80PhenolGasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)75276728.0PHPhenol Integrated Wheel Resin Bushings Built-In
1 Piece(s) 1 Day(s) 85No50Rubber-65266329.0RRubber Integrated Wheels Containing Resin Bush
1 Piece(s) 1 Day(s) 70No50Rubber-50265226.0RDRubber Integrated Wheels Containing Resin Bush
1 Piece(s) 12 Day(s) 93No80UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)75276728.0UBNylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Roller Bearings

Loading...

  1. 1

Basic Information

Caster Type Swiveling Direct Mount Plate Load Range(daN) 35.01~80.00 Fitting Material Steel
Mounting Hole Type Round hole Mounting Hole Pitch Longitudinal direction (X)(mm) 55 Mounting Hole Pitch Transverse Direction (Y)(mm) 42
Mounting Seat A (Plate Length)(mm) 70 Mounting Seat B (Plate Width)(mm) 58 Load Category Light Load
Mounting Hole Diameter P(mm) 8.8 (Metal Fitting/Main Body) Processing - Finish Trivalent chromium chemical processing Swiveling/Fixed Swiveling
Part Number S

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)