(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Flat Mounted Plate Type Caster 400SR/400SRP Wheel Diameter 180 mm / 200 mm (Part Numbers)

Flat Mounted Plate Type Caster 400SR/400SRP Wheel Diameter 180 mm / 200 mm

[Features]
· A high quality fixed type large caster that can be used together with swivel type casters 400S/419S.
· Widely used for the transport of large machines and heavy objects.

PDF

Part Number

Configured Part Number is shown.

400SR-URB200

 
Part Number
400SR-URB200
Part NumberMinimum order quantityVolume DiscountDays to ShipMounting Height H or H1 and H2
(mm)
Allowable Load 1 piece
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Longitudinal direction (X)
(mm)
Mounting Hole Pitch Transverse Direction (Y)
(mm)
Mounting Seat A (Plate Length)
(mm)
Mounting Seat B (Plate Width)
(mm)
Wheel Dia. D
(Ø)
Car width
(mm)
Part Number Variety of Vehicles Wheel configuration
1 Piece(s) 12 Day(s) 240200UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)112(119)63(56)15010520046SRURBIron Plate Wheel Thermosetting Urethane Winding Wheel with Roller Bearings

Loading...

  1. 1

Basic Information

Caster Type Direct Mount Plate Fixed Type Load Range(daN) 140.01~220.00 Stopper (Detail) No
Fitting Material Steel Mounting Hole Type Slotted Holes Load Category Medium Load
Mounting Hole Diameter P(mm) 13 (Metal Fitting/Main Body) Processing - Finish Bright chromate plating finish Swiveling/Fixed Fixed Type

Please check the type/dimensions/specifications of the part 400SR-URB200 in the Flat Mounted Plate Type Caster 400SR/400SRP Wheel Diameter 180 mm / 200 mm series.

Products like this...

Part Number
400SR-RBB200
400SR-UB200
400SR-UBB200
400SRP-NRB200
400SRP-RB180
400SRP-RB200
Part NumberMinimum order quantityVolume DiscountDays to ShipMounting Height H or H1 and H2
(mm)
Allowable Load 1 piece
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Longitudinal direction (X)
(mm)
Mounting Hole Pitch Transverse Direction (Y)
(mm)
Mounting Seat A (Plate Length)
(mm)
Mounting Seat B (Plate Width)
(mm)
Wheel Dia. D
(Ø)
Car width
(mm)
Part Number Variety of Vehicles Wheel configuration
1 Piece(s) Quote 240220Rubber-112(119)63(56)15010520042SRRBBIron Plate Wheel Rubber Winding Wheel with Radial Ball Bearings
1 Piece(s) 12 Day(s) 240200UrethaneGasoline Resistance / Abrasion Resistance / Oil Resistance (Machine Oil)112(119)63(56)15010520044SRUBNylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Radial Ball Bearings
1 Piece(s) Quote 240200UrethaneGasoline Resistance / Abrasion Resistance / Oil Resistance (Machine Oil)112(119)63(56)15010520042SRUBBIron Plate Wheel Thermosetting Urethane Winding Wheel with Radial Ball Bearings
1 Piece(s) Quote 240220[Nylon] NylonGasoline Resistance / Abrasion Resistance / Chemical Resistance (Weak Acids/Alkalis) / Oil Resistance (Machine Oil)100(112)100(112)14414020044SRPNRBNylon Integral Wheel with Radial Ball Bearings
1 Piece(s) Quote 230220Rubber-100(112)100(112)14414018046SRPRBIron Plate Wheel Rubber Winding Wheel with Roller Bearings
1 Piece(s) 30 Day(s) 240220Rubber-100(112)100(112)14414020046SRPRBIron Plate Wheel Rubber Winding Wheel with Roller Bearings

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)