(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Small Single Stage Vane Pump

Small Single Stage Vane Pump

Low noise and low pulsation. The side clearance is normally constant, but the cushioning plate system also ensures that it is able to maintain stable and high efficiency operation during high speed rotations, without suffering from seizure or wear/abrasion.

[Features]
■ Low noise
· The wide suction opening means that there is little suction resistance and that it produces little noise.
■High efficiency
· The side clearance is normally constant, but the cushioning plate system also ensures that it is able to maintain stable and high efficiency operation during high speed rotations, without suffering from seizure or wear/abrasion.
■Low pulsation
· Features a cam ring to keep fluctuations in the amount of discharge to a minimum. This ensures quiet movement and stable, pulsation-less, performance.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
DS11P-20
DS12P-20
DS13P-20
DS14P-20
Part NumberMinimum order quantityVolume DiscountDays to ShipTheoretical Discharge per Process
(cm3/rev)
1 Piece(s) 12 Day(s) 3.9
1 Piece(s) 12 Day(s) 6.5
1 Piece(s) 12 Day(s) 11.0
1 Piece(s) 12 Day(s) 20.0

Loading...

  1. 1

Basic Information

Type Pump Motor No Mounting Method Flange Mounting Type
Pressure Rating(MPa) 7 Range of Working Oil Temperatures(℃) null::45 or Less Pump Type Small Single-Stage Vane Pump
Allowable Rotational Speed(min) 600~1800 Hydraulic Oil Used Petroleum Based Hydraulic Oil, Water and Glycol Based Hydraulic Oil, and W/O Emulsion Based Hydraulic Oil

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)