(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Stand φ8

Stand φ8

[Features]
· Fixes the shaft of various holders such as a mirror holder.
· Each fixing height (depth) is available for all shaft diameters (ø8 mm, ø12 mm, and ø20 mm).
· Clamp screws are used to fix the shaft. Can be fixed in any direction from any of the three points.
· Equipped as standard with a collar (thickness: 10 mm) which can be used for changing direction while maintaining a fixed height.
· Clamp screws are provided in two locations (top and bottom) for products with an overall length of 80 mm or more. This helps increase the holding strength.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
ES-8-20
ES-8-50
ES-8-80
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSExternal Dimension
(mm)
1 Piece(s) 11 Day(s) or more -φ18×34
1 Piece(s) 11 Day(s) or more -φ18×64
1 Piece(s) 11 Day(s) or more 10φ18×94

Loading...

  1. 1

Basic Information

Clamp Presence Applicable Shaft Diameter(mm) φ8 Bottom thread M6

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)