(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Rounded-End Cover with Internal Threading for Fully Threaded Screws

Rounded-End Cover with Internal Threading for Fully Threaded Screws

This cap will not loosen easily due to its internally threaded design. Suitable for use in construction, factories, and other similar environments.

PDF

Part Number

Configured Part Number is shown.

Part Number
CVR-PLTBS-M6
CVR-PLTBS-M8
CVR-PLTBS-M10
CVR-PLTBS-M16
CVR-PLTBS-M20
CVR-PLTBS-M22
CVR-PLTBS-M24
CVR-PLTBS-M30
CVR-PLTBS-W1/2
CVR-PLTBS-W3/8
CVR-PLTBS-W5/8
CVR-PLTW-M4
CVR-PLTW-M5
CVR-PLTW-M6
CVR-PLTW-M8
CVR-PLTW-M12
CVR-PLTW-M16
CVR-PLTW-W1/2
CVR-PLTW-W3/8
CVRGR-PL-M6
CVRGR-PL-M8
CVRGR-PL-M10
CVRGR-PL-M12
CVRGR-PL-M20
CVRGR-PL-M30
CVRGR-PL-M36
CVRGR-PL-W1/2
CVRGR-PL-W3/8
CVRIV-PL-M6
CVRIV-PL-M12
CVRIV-PL-M16
Part NumberMinimum order quantityVolume DiscountDays to ShipCompatible Nominal Thread Size (M) Compatible Nominal Thread Size (Inch) Nominal of Thread (M) Nominal of Thread (inch) Height
(mm)
Color
1 Piece(s) 16 Day(s) or more 6-6-20Black
1 Piece(s) 8 Day(s) or more 8-8-25Black
1 Piece(s) 16 Day(s) or more 10-10-30Black
1 Piece(s) 16 Day(s) or more 16-16-40Black
1 Piece(s) 16 Day(s) or more 20-20-50Black
1 Piece(s) 17 Day(s) or more 22-22-50Black
1 Piece(s) 16 Day(s) or more 24-24-60Black
1 Piece(s) 16 Day(s) or more 30-30-60Black
1 Piece(s) 16 Day(s) or more -1/2-1/230Black
1 Piece(s) 16 Day(s) or more -3/8-3/830Black
1 Piece(s) 16 Day(s) or more -5/8-5/840Black
1 Piece(s) 16 Day(s) or more 4-4-20White
1 Piece(s) 16 Day(s) or more 5-5-20White
1 Piece(s) 16 Day(s) or more 6-6-20White
1 Piece(s) 16 Day(s) or more 8-8-25White
1 Piece(s) 16 Day(s) or more 12-12-30White
1 Piece(s) 16 Day(s) or more 16-16-40White
1 Piece(s) 16 Day(s) or more -1/2-1/230White
1 Piece(s) 16 Day(s) or more -3/8-3/830White
1 Piece(s) 16 Day(s) or more 6-6-20Gray
1 Piece(s) 16 Day(s) or more 8-8-25Gray
1 Piece(s) 16 Day(s) or more 10-10-30Gray
1 Piece(s) 16 Day(s) or more 12-12-30Gray
1 Piece(s) 16 Day(s) or more 20-20-50Gray
1 Piece(s) 16 Day(s) or more 30-30-60Gray
1 Piece(s) 16 Day(s) or more 36-36-60Gray
1 Piece(s) 16 Day(s) or more -1/2-1/230Gray
1 Piece(s) 16 Day(s) or more -3/8-3/830Gray
1 Piece(s) 16 Day(s) or more 6-6-20Ivory
1 Piece(s) 16 Day(s) or more 12-12-30Ivory
1 Piece(s) 16 Day(s) or more 16-16-40Ivory

Loading...

  1. 1
 

Basic Information

Material Resin Sales Unit Low Quantity (can be purchased from one)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)