(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Anchor Nut Cover with Internal Threading

Anchor Nut Cover with Internal Threading

The cap has internal threading to prevent loosening without having to use adhesive, thereby increasing efficiency by eliminating the need for bonding.

PDF

Part Number

Configured Part Number is shown.

Part Number
CVAN-PLTBS-M8
CVAN-PLTBS-M10
CVAN-PLTBS-M12
CVAN-PLTBS-M16
CVAN-PLTBS-W3/8
CVAN-PLTW-M8
CVAN-PLTW-M10
CVAN-PLTW-M12
CVAN-PLTW-M16
CVANGR-PL-M6
CVANGR-PL-M8
CVANGR-PL-M10
CVANGR-PL-M12
CVANGR-PL-M16
CVANIV-PL-M10
Part NumberMinimum order quantityVolume DiscountDays to ShipCompatible Nominal Thread Size (M) Compatible Nominal Thread Size (Inch) Surface Treatment Nominal of Thread (M) Nominal of Thread (inch) Height
(mm)
Color
1 Piece(s) 16 Day(s) or more 8-Black Paint8-25Black
1 Piece(s) 16 Day(s) or more 10-Black Paint10-26Black
1 Piece(s) 16 Day(s) or more 12-Black Paint12-33Black
1 Piece(s) 16 Day(s) or more 16-Black Paint16-41Black
1 Piece(s) 16 Day(s) or more -3/8Black Paint-3/826Black
1 Piece(s) 16 Day(s) or more 8-White Coating8-25White
1 Piece(s) 16 Day(s) or more 10-White Coating10-26White
1 Piece(s) 16 Day(s) or more 12-White Coating12-33White
1 Piece(s) 16 Day(s) or more 16-White Coating16-41White
1 Piece(s) 16 Day(s) or more 6--6-22Gray
1 Piece(s) 16 Day(s) or more 8--8-25Gray
1 Piece(s) 16 Day(s) or more 10--10-26Gray
1 Piece(s) 16 Day(s) or more 12--12-33Gray
1 Piece(s) 16 Day(s) or more 16--16-41Gray
1 Piece(s) 16 Day(s) or more 10--10-26Ivory

Loading...

  1. 1
 

Basic Information

Material Resin Sales Unit Low Quantity (can be purchased from one)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)