(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Double Nut Cover with Shoulder and Internal Threading【1-50 Pieces Per Package】

Double Nut Cover with Shoulder and Internal Threading

The material used is soft vinyl chloride, thereby giving excellent anti-rust and waterproof performance. The nut has internal threading to prevent loosening, and as such does not require any adhesive.

PDF

Part Number

Configured Part Number is shown.

Part Number
CVDNZT-PLTBS-M12
CVDNZT-PLTBS-M16
CVDNZT-PLTBS-M24
CVDNZT-PLTBS-M36
CVDNZT-PLTBS-W1/2
CVDNZT-PLTW-M10
CVDNZT-PLTW-M12
CVDNZT-PLTW-M16
CVDNZT-PLTW-M20
CVDNZTGR-PL-M10
CVDNZTGR-PL-M12
CVDNZTGR-PL-M16
CVDNZTGR-PL-M20
CVDNZTGR-PL-M22
CVDNZTGR-PL-M24
CVDNZTGR-PL-M36
CVDNZTGR-PL-M42
CVDNZTGR-PL-W1/2
CVDNZTGR-PL-W3/8
CVDNZTIV-PL-M12
CVDNZTIV-PL-M16
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipCompatible Nominal Thread Size (M) Compatible Nominal Thread Size (Inch) Surface Treatment Nominal of Thread (M) Nominal of Thread (inch) Height
(mm)
Color
1 Piece(s) 16 Day(s) or more 12-Black Paint12-43Black
1 Piece(s) 16 Day(s) or more 16-Black Paint16-54Black
1 Piece(s) 16 Day(s) or more 24-Black Paint24-92Black
1 Piece(s) 16 Day(s) or more 36-Black Paint36-80Black
1 Piece(s) 16 Day(s) or more -1/2Black Paint-1/243Black

50 Pieces Per Package

1 Pack(s) 16 Day(s) or more 10-White Coating10-33White
1 Piece(s) 16 Day(s) or more 12-White Coating12-43White
1 Piece(s) 16 Day(s) or more 16-White Coating16-54White
1 Piece(s) 16 Day(s) or more 20-White Coating20-66White
1 Piece(s) 16 Day(s) or more 10--10-33Gray
1 Piece(s) 16 Day(s) or more 12--12-54Gray
1 Piece(s) 16 Day(s) or more 16--16-54Gray
1 Piece(s) 16 Day(s) or more 20--20-66Gray
1 Piece(s) 16 Day(s) or more 22--22-80Gray
1 Piece(s) 16 Day(s) or more 24--24-92Gray
1 Piece(s) 16 Day(s) or more 36--36-80Gray
1 Piece(s) 16 Day(s) or more 42--42-164Gray
1 Piece(s) 16 Day(s) or more -1/2--1/243Gray
1 Piece(s) 16 Day(s) or more -3/8--3/833Gray
1 Piece(s) 16 Day(s) or more 12--12-54Ivory
1 Piece(s) 16 Day(s) or more 16--16-54Ivory

Loading...

  1. 1
 

Basic Information

Material Resin Sales Unit Low Quantity (can be purchased from one)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)