(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Sensor Bracket, Single Plate, for Photoelectric Sensor CZ-SX Type

Sensor Bracket, Single Plate, for Photoelectric Sensor CZ-SX Type

[Corresponding sensor] Omron Corp/E3Z, Keyence Corp/PZ, SUNX Corporation/CX, EQ, Yamatake Corp/HPB, Optex FA Corp/Z

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
FSCZSX025-S
FSCZSX025-Z
FSCZSX030-S
FSCZSX030-Z
FSCZSX035-S
FSCZSX035-Z
FSCZSX040-S
FSCZSX040-Z
FSCZSX045-S
FSCZSX050-S
FSCZSX055-S
FSCZSX060-S
FSCZSX070-S
FSCZSX080-S
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSMaterial Surface Treatment Reference dimension A Length 1 Thickness / height Plate Thickness t
1 Piece(s) 11 Day(s) or more 10SUS304No2554.5162
1 Piece(s) 11 Day(s) or more 10SPCCCathodic electrodeposition coating: Black2554.816.32.3
1 Piece(s) 11 Day(s) or more 10SUS304No3059.5162
1 Piece(s) 11 Day(s) or more 10SPCCCathodic electrodeposition coating: Black3059.816.32.3
1 Piece(s) 11 Day(s) or more 10SUS304No3564.5162
1 Piece(s) 11 Day(s) or more 10SPCCCathodic electrodeposition coating: Black3564.816.32.3
1 Piece(s) 11 Day(s) or more 10SUS304No4069.5162
1 Piece(s) 11 Day(s) or more 10SPCCCathodic electrodeposition coating: Black4069.816.32.3
1 Piece(s) 11 Day(s) or more 10SUS304No4574.5162
1 Piece(s) 19 Day(s) or more 10SUS304No5079.5162
1 Piece(s) 11 Day(s) or more 10SUS304No5584.5162
1 Piece(s) 11 Day(s) or more 10SUS304No6089.5162
1 Piece(s) 11 Day(s) or more 10SUS304No7099.5162
1 Piece(s) 15 Day(s) or more 10SUS304No80109.5162

Loading...

  1. 1
 

Basic Information

Width 22

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)