(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Sensor Bracket Single Plate for Photoelectric Sensor CZ-LX Type

Sensor Bracket Single Plate for Photoelectric Sensor CZ-LX Type

[Corresponding sensor] Omron Corp/E3Z, Keyence Corp/PZ, SUNX Corporation/CX, EQ, Yamatake Corp/HPB, Optex FA Corp/Z

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
FSCZLX020-S
FSCZLX020-Z
FSCZLX025-S
FSCZLX025-Z
FSCZLX030-S
FSCZLX030-Z
FSCZLX035-S
FSCZLX035-Z
FSCZLX040-S
FSCZLX040-Z
FSCZLX045-S
FSCZLX050-S
FSCZLX055-S
FSCZLX060-S
FSCZLX070-S
FSCZLX080-S
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSMaterial Surface Treatment Reference dimension A Length 1 Plate Thickness t
1 Piece(s) 16 Day(s) or more 10SUS304No2041.52
1 Piece(s) 16 Day(s) or more 10SPCCCathodic electrodeposition coating: Black2041.82.3
1 Piece(s) 16 Day(s) or more 10SUS304No2546.52
1 Piece(s) 11 Day(s) or more 10SPCCCathodic electrodeposition coating: Black2546.82.3
1 Piece(s) 16 Day(s) or more 10SUS304No3051.52
1 Piece(s) 11 Day(s) or more 10SPCCCathodic electrodeposition coating: Black3051.82.3
1 Piece(s) 16 Day(s) or more 10SUS304No3556.52
1 Piece(s) 19 Day(s) or more 10SPCCCathodic electrodeposition coating: Black3556.82.3
1 Piece(s) 19 Day(s) or more 10SUS304No4061.52
1 Piece(s) 16 Day(s) or more 10SPCCCathodic electrodeposition coating: Black4061.82.3
1 Piece(s) 11 Day(s) or more 10SUS304No4566.52
1 Piece(s) 11 Day(s) or more 10SUS304No5071.52
1 Piece(s) 11 Day(s) or more 10SUS304No5576.52
1 Piece(s) 11 Day(s) or more 10SUS304No6081.52
1 Piece(s) 11 Day(s) or more 10SUS304No7091.52
1 Piece(s) 11 Day(s) or more 10SUS304No80101.52

Loading...

  1. 1

Basic Information

Width 22 Thickness / height 40

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)