(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Sensor Bracket Single Plate Type Set screw type (parallel hole) for proximity sensor (cylindrical)

Sensor Bracket Single Plate Type Set screw type (parallel hole) for proximity sensor (cylindrical)

Supports large sizes sensor makers. Can carry out installations with multiple variations.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
FS03NH007-A
FS05NH008-A
FS08NH010-A
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSReference dimension A/A1
(mm)
Length L
(mm)
Sensor diameter
(φ)
1 Piece(s) 19 Day(s) or more 10715.53
1 Piece(s) 11 Day(s) or more 108.5185.4
1 Piece(s) 19 Day(s) or more 1010228

Loading...

  1. 1

Basic Information

Material A6063BE Surface Treatment No Width W(mm) 15
Thickness(mm) 6

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)