(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Sensor Bracket Stainless Steel / Mounting Base HD Saddle (for Round Shaft / Angular Shaft)

Part Number

Configured Part Number is shown.

Part Number
FSFMHD040-08S
FSFMHD040-10S
FSFMHD040-12S
FSFMHD040-S0S
FSFMHD040-S2S
FSFMHD050-14S
FSFMHD050-16S
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSWidth Length 1 Thickness / height Plate Thickness t Shaft Diameter 1
1 Piece(s) 11 Day(s) or more 104020(8)2φ8
1 Piece(s) 11 Day(s) or more 104020(10)2φ10
1 Piece(s) 16 Day(s) or more 104020(12)2φ12
1 Piece(s) 11 Day(s) or more 104020(10)2□10
1 Piece(s) 11 Day(s) or more 104020(12)2□12
1 Piece(s) 16 Day(s) or more 105032(13)2φ14
1 Piece(s) 11 Day(s) or more 105032(15.5)2.5φ16

Loading...

  1. 1
 

Basic Information

Material SUS304 Surface Treatment No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)