(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Sensor Bracket, Flexible, Aluminum / XY Joint, XY Fixed Joint (for Round Shaft / Angular Shaft)

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
FSFMJX008-08A
FSFMJX010-08A
FSFMJX010-10A
FSFMJX012-08A
FSFMJX012-10A
FSFMJX012-12A
FSFMJX014-08A
FSFMJX014-10A
FSFMJX014-12A
FSFMJX014-14A
FSFMJX016-08A
FSFMJX016-10A
FSFMJX016-12A
FSFMJX016-14A
FSFMJX016-16A
FSFMJXS10-S0A
FSFMJXS12-S0A
FSFMJXS12-S2A
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSWidth Length 1 Thickness / height Shaft Diameter 1 Shaft Diameter 2
1 Piece(s) 16 Day(s) or more 10164816φ8φ8
1 Piece(s) 16 Day(s) or more 10185018φ10φ8
1 Piece(s) 16 Day(s) or more 10185218φ10φ10
1 Piece(s) 16 Day(s) or more 10205220φ12φ8
1 Piece(s) 16 Day(s) or more 10205420φ12φ10
1 Piece(s) 16 Day(s) or more 10205620φ12φ12
1 Piece(s) 11 Day(s) or more 10225422φ14φ8
1 Piece(s) 11 Day(s) or more 10225622φ14φ10
1 Piece(s) 19 Day(s) or more 10225822φ14φ12
1 Piece(s) 11 Day(s) or more 10226022φ14φ14
1 Piece(s) 19 Day(s) or more 10255620φ16φ8
1 Piece(s) 11 Day(s) or more 10255820φ16φ10
1 Piece(s) 16 Day(s) or more 10256020φ16φ12
1 Piece(s) 11 Day(s) or more 10256220φ16φ14
1 Piece(s) 16 Day(s) or more 10256425φ16φ16
1 Piece(s) 16 Day(s) or more 10226022□10□10
1 Piece(s) 11 Day(s) or more 10256225□12□10
1 Piece(s) 16 Day(s) or more 10256425□12□12

Loading...

  1. 1
 

Basic Information

Material A6063BE-T5 Surface Treatment No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)