(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Sensor Bracket, Flexible Aluminum / XY Joint, XY Fixed Joint (for Round Shaft / Square Shaft)

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
FSFMJX012-S0A
FSFMJX014-S0A
FSFMJX014-S2A
FSFMJX016-S0A
FSFMJX016-S2A
FSFMJXS10-08A
FSFMJXS10-10A
FSFMJXS12-08A
FSFMJXS12-10A
FSFMJXS12-12A
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSWidth Length 1 Thickness / height Shaft Diameter 1 Shaft Diameter 2
1 Piece(s) 19 Day(s) or more 10255822φ12□10
1 Piece(s) 11 Day(s) or more 10226022φ14□10
1 Piece(s) 11 Day(s) or more 10256220φ14□12
1 Piece(s) 11 Day(s) or more 10256225φ16□10
1 Piece(s) 16 Day(s) or more 10256425φ16□12
1 Piece(s) 11 Day(s) or more 10225422φ8□10
1 Piece(s) 16 Day(s) or more 10225622φ10□10
1 Piece(s) 11 Day(s) or more 10205625φ8□12
1 Piece(s) 11 Day(s) or more 10205825φ10□12
1 Piece(s) 16 Day(s) or more 10206025φ12□12

Loading...

  1. 1
 

Basic Information

Material A6063BE-T5 Surface Treatment No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)