(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Small and Low Price Proximity Sensor [Built-in Amplifier] (GL)

Small and Low Price Proximity Sensor [Built-in Amplifier] (GL)

Enough variation, high performance though ultra-small in size, and yet low-priced.

Part Number

Configured Part Number is shown.

GL-18H

Part Number
GL-18H
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Sensor Shape Square shape Shield Non Shield Detection Type Front Surface Detection
Amplifier Built-in Type Output NPN Maximum operating distance(mm+%) 5±10
Standard detected subject(mm) Iron sheet 25 × 25 × t1 Max. frequency response 1kHz Output operation Normally open
Shock resistance(G) 100 Cable 0.3 mm2 3-core oil resistant cabtyre cable Cable length(m) 1
Frequency type Standard type

Please check the type/dimensions/specifications of the part GL-18H in the Small and Low Price Proximity Sensor [Built-in Amplifier] (GL) series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)