(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 sampai dengan 20:00 pada tanggal 16/6/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (WIB) 16/6/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Rectangular-Shaped Proximity Sensor [Built-in Amplifier] (GX-F/H) (Part Numbers)

Rectangular-Shaped Proximity Sensor [Built-in Amplifier] (GX-F/H)

Rectangular-Shaped Proximity Sensor [Built-in Amplifier] (GX-F/H)
Proximity sensors are one of the automation machine equipments. They offer a wide variety of sizes to choose from.
[Feature]
● Shape : Block Type
● Detecting Surface : Front Surface or Upper Surface
● Output : NPN or PNP
● Output Operation : Normally Closed or Normally Open
● Cable Length (m.): 1 and 5
● Amplifier : Built-In
[Application]
It is an important component in the automation system ,its primary function is to detect objects without requiring any physical contact.

Part Number

Configured Part Number is shown.

GX-H6B-R

Part Number
GX-H6B-R
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSDetection Type Output Maximum operating distance
(mm+%)
Standard detected subject
(mm)
Max. frequency response Output operation Cable Cable length
(m)
Frequency type Detection distance L1 details
(mm)
1 Piece(s) Quote 10Front Surface DetectionNPN1.6±8Iron sheet 12 × 12 × t1400HzNormally closedBending-resistant cable1Standard Type0~1.3

Loading...

  1. 1

Basic Information

Sensor Shape Square shape Shield Non Shield Sensor Case Material PBT Resin
Sensor Detection Surface Material Polyester Amplifier Built-in Type Acquired Standards CE / IEC / JEM
Protection Structure (IEC) IP68 Shock resistance(G) 1000

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)