(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Metal Fitting Connection Tapping JB-AW, Cross-Head (+)

Metal Fitting Connection Tapping JB-AW, Cross-Head (+)

[Type] Wood screw
[Material] Steel
[Surface treatment] chromate plating
[Surface treatment] (detail) chromate plating
[Mount hole shape] Phillips head
[Sales unit] Individual (available for purchase in units of 1)
[Screw nominal designation (M)] 4, 5
[Length] 28, 36, 55

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Part Number

Configured Part Number is shown.

OTPCMT-STC-M4-28

Part Number
OTPCMT-STC-M4-28
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 18 Day(s) or more

Loading...

  1. 1
 

Basic Information

Type Wooden Screw Thread Nominal (M) 4 Length 28
Material Steel Surface Treatment Chromate Plating Surface Treatment (Details) Chromate Plating
Mounting Hole Shape Phillips Sales Unit Low Quantity (can be purchased from one)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)